Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Montech
Description
WEE - Weiche
Bill of material
54789_WEE-105 zu TB-105
CNSORDERNO
Order number
54789
FORM
Form
WEE
M
Montage
A
Chassis width
mm
B
58.0 mm
C
52.5 mm
D
43.3 mm
E
52.0 mm
INFOLINK
Infolink
http://www.montech.com/
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices