Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Montech
Description
TB - Conveyor
Bill of material
TB-60/AN=horizontal/TR=left/L=1000/LM=90/LG=0/SF=fix, H=14mm/FS=white (not antistatic)/B=0/GB=without/GK=fix/BK=0.6/AS=3x400V/BT=without/BE=with diverter roller ø 30/BA=with diverter roller ø 30/BELT=FNB-5E/MON=with
FORM
AN
Drive
TR
Transport direction
L
Total length
mm
Enter value for L
Total length
mm
cm
inch
ft
A
Chassis width
mm
LM
Center drive location
mm
Enter value for LM
Center drive location
mm
cm
inch
ft
LG
Location belt tensioning station
mm
SF
Lateral guide
FS
Color lateral guide
B
Conveyor width
mm
Enter value for B
Conveyor width
mm
cm
inch
ft
GB
Gliding plate
GK
Speed fixed or variable
BK
Conveying speed
m/min
AS
Supply voltage
BT
Engine Equipment
MK
Nose bars
BELT
Belt type
D
Belt distance
- mm
E
Overall width with motor
280 mm
MON
Assembly
GL
Belt length
2237 mm
X
Belt width
30
MBF
Max. permissible load in conveyor operation
52.0 kg
MBS
Max. permissible load in the accumulation mode
26.0 kg
GW
Weight
11.7 kg
INFOLINK
http://www.montech.com/
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices