Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Montech
Description
PVE - Positioning unit
Bill of material
55131_PVE-105 zu TB-105
CNSORDERNO
Order number
55131
FORM
Form
PVE
A
Chassis width
mm
B
34.0 mm
C
49.0 mm
D
113 mm
E
106.0 mm
F
25.0 mm
G
80 mm
H
40.0 mm
I
103 mm
J
39 mm
K
100 mm
L
70.0 mm
M
51.5 mm
N
240 mm
INFOLINK
Infolink
http://www.montech.com/
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices