Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Montech
Description
KBEA/KBE - Curve mobile
Bill of material
54610_KBE-105 zu TB-105
CNSORDERNO
Order number
54610
FORM
Form
KBE
AN
Drive
M
Montage
A
Chassis width
mm
B
43.8 mm
C
79.0 mm
D
58.0 mm
E
22.0 mm
F
58.0 mm
G
83.5 mm
H
152.3 mm
INFOLINK
Infolink
http://www.montech.com/
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices