Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Montech
Description
IVEB - Indexing device
Bill of material
54633_IVEB zu TB-105
CNSORDERNO
Order number
54633
FORM
Form
IVEB
M
Montage
A
Chassis width
mm
B
34.0 mm
C
49.0 mm
D
149 mm
E
106.0 mm
F
25.0 mm
G
80 mm
INFOLINK
Infolink
http://www.montech.com/
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices