Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Montech
Description
IVE - Indexing device
Bill of material
49613_IVE zu TB-105
CNSORDERNO
Order number
49613
FORM
Form
IVE
A
Chassis width
mm
B
34.0 mm
C
49.0 mm
D
113 mm
E
80 mm
INFOLINK
Infolink
http://www.montech.com/
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices