Catalog navigation
All catalogs
CAD model selection
Add for comparison
Selectable products: 1
Company
Montech
Description
BPE/BPEA - Bypass
Bill of material
54564_BPE-105 zu TB-105
CNSORDERNO
Order number
54564
FORM
Form
BPE
AN
Drive
without drive
with drive
M
Montage
Left mounting
Right mounting
A
Chassis width
105
140
185
250
mm
B
332.0 mm
C
3 mm
D
245 mm
E
290 mm
F
111 mm
INFOLINK
Infolink
http://www.montech.com/
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices