Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Montech
Description
LTE - Deflection 180°
Bill of material
66865_0.5 - Deflection 180° (DC Motor) ULE-105, 1x220-240/3x200-240 VAC,50Hz
CNSORDERNO
Order No.
66865
BG
Chassis width
mm
GA
Speed adjustment
EN
Electrical grid
FG
Conveyor speed
m/min
A
228 mm
B
230 mm
C
81 mm
D
36 mm
E
99 mm
F
115 mm
G
45.5 mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices