Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Montech
Description
BKE - Belt coupling
Bill of material
BKE-105-TBD-TBE
TYP
Type
BKE
FORM
Form
A
Chassis width
mm
L
Total length
mm
输入参数值: L
Total length
mm
cm
inch
ft
SF
Lateral guide
B
Conveyor width
81 mm
C
Gliding plate width
84 mm
D
Belt distance
23 mm
X
Belt width
- mm
INFOLINK
Infolink
http://www.montech.com/
预览
3D
尺寸标注
2D
产品供应商所在地
选择一个国家/地区查看当地办事处